IESNA:LM-63-2002
[TEST]P1294111
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R55W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]752
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
994.5 990.8 981.1 969.1 958.2 955.6 958.5 964.5 971.3 976.8
978.5 977.3 972.8 965.6 957.3 946.2 933.3 917.1 898.8 876.8
851.9 823.6 790.2 753.4 711.1 664.5 613.4 559.1 501.1 441.4
380.5 319.4 259.7 233.1 205.7 159.1 122 92.8 68.9 58.9
51.1 38.9 31.4 20 12.9 7.7 3.4 1.1 0.6 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0 0
0 0 0
